
Brand: Burndy
Catalog ID: YGHC29C29TN
Catalog Number
YGHC29C29TN
Die Index
997
Material
Copper
Physical Attribute - Number of Crimps Required
1
Trade Name
HYGROUND®
Type
Taps
UPC
781810085288
UPC 14 Digit GTIN
00781810085288
Dimension - Height fraction
2-3/50 in
Dimension - Height inch
2.06 in
Dimension - Height mm
52.3 mm
Conductor - Copper Str Run
3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
3/0 AWG-250 kcmil
Conductor - Copper Str Tap
3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
3/0-250
Conductor - Rod Run
1/2 in;5/8 in
Conductor - Rod Run Range
1/2 in-5/8 in
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL467;IEEE 837;UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Crimps Required
1
Carton Quantity
25
Pallet Quantity
9800