HUBBELL CANADA
YGHC2C2 C-Tap, 6 Sol-2 Str, 1/4" Rod Run, 6 Sol-2 Str Tap
Image of YGHC2C2 YGHC2C2 C-Tap, 6 Sol-2 Str, 1/4" Rod Run, 6 Sol-2 Str Tap
Image of YGHC2C2 YGHC2C2 C-Tap, 6 Sol-2 Str, 1/4" Rod Run, 6 Sol-2 Str Tap
play
3D View
play
360 View
+2
Image of YGHC2C2 YGHC2C2 C-Tap, 6 Sol-2 Str, 1/4" Rod Run, 6 Sol-2 Str Tap

YGHC2C2 C-Tap, 6 Sol-2 Str, 1/4" Rod Run, 6 Sol-2 Str Tap

Brand: Burndy

Catalog ID: YGHC2C2

Copper Compression C Connector, 6 AWG(Sol) - 2 AWG(Str), 1/4" Rod(Run) & 6 AWG(Sol) - 2 AWG(Str) (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGHC2C2

Connector Type

Tap

Die Index

C

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>C-Taps

Product Type

Compression

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810221013

UPC 14 Digit GTIN

00781810221013

Dimensions

Dimension - B Length inch

0.75 in

Dimension - Height fraction

1-4/25 in

Dimension - Height inch

1.16 in

Dimension - Height mm

29.5 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Run Range

6 AWG-2 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

6 AWG-2 AWG

Conductor - Copper Str Run

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

7 AWG-2 AWG

Conductor - Copper Str Tap

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

7 AWG-2 AWG

Conductor - Rod Run

1/4 in

Conductor - Rod Run Range

1/4 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

50

Pallet Quantity

14800