

Brand: Burndy
Catalog ID: YGHP29C26TN
Catalog Number
YGHP29C26TN
Connector Type
Tap
Die Index
997
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
Yes
Plating Type
Tin
Product Type
Compression
Trade Name
HYTAP™
Type
Taps
UPC
781810171530
UPC 14 Digit GTIN
00781810171530
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Height mm
0 mm
Dimension - Length Overall inch
2.09 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
1/0 -250 kcmil
Conductor - Copper Str Tap
1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
1/0-2/0
Conductor - Rebar Run
3 ;4
Conductor - Rebar Run Range
3 -4
Conductor - Rod Run
1/2 in;5/8 in
Conductor - Rod Run Range
1/2 in-5/8 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
25
Pallet Quantity
7350