
Brand: Burndy
Catalog ID: YGHP29C6W6W
Application
For Direct Burial In Earth And Concrete
Catalog Number
YGHP29C6W6W
Connector Type
Tap
Die Index
997
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYTAP
Trade Name
HYTAP™
Type
Taps
UPC
781810085295
UPC 14 Digit GTIN
00781810085295
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Tap
8 AWG;7 AWG;6 AWG;5 AWG
Conductor - Copper Solid Tap Range
8 AWG-5 AWG
Conductor - Copper Str Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
1/0 -250 kcmil
Conductor - Copper Str Tap
8 AWG;7 AWG;6 AWG;5 AWG
Conductor - Copper Str Tap Range
8 AWG-5 AWG
Conductor - Rebar Run
3 ;4
Conductor - Rebar Run Range
3 -4
Conductor - Rod Size
1/2 in;5/8 in
Conductor - Rod Size Range
1/2 in-5/8 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Direct Burial
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
25
Pallet Quantity
7250