HUBBELL CANADA
YGHP2C2TN Fig. 6 Ground Conn, #6 Sol-#2 Str Run/Tap, Tinned
Image of YGHP2C2TN YGHP2C2TN Fig. 6 Ground Conn, #6 Sol-#2 Str Run/Tap, Tinned

YGHP2C2TN Fig. 6 Ground Conn, #6 Sol-#2 Str Run/Tap, Tinned

Brand: Burndy

Catalog ID: YGHP2C2TN

HYTAP™ Figure 6 Tap HYGROUND® Compression Connector or Tap Splice Connector; Accommodates: Run: #6 Sol. - #2 Str.; Tap: #6 Sol. - #2 Str.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHP2C2TN

Connector Type

Tap

Die Index

O

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYTAP™

Type

Taps

UPC

781810418888

UPC 14 Digit GTIN

00781810418888

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

1.40 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Run Range

6 AWG-1 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Tap Range

6 AWG-1 AWG

Conductor - Copper Str Run

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

7 AWG-2 AWG

Conductor - Copper Str Tap

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

7-2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

50

Pallet Quantity

17400