HUBBELL CANADA
Image of YGHR26C12TN YGHR26C12TN Figure 8 Compression Ground Rod Connector
Image of YGHR26C12TN YGHR26C12TN Figure 8 Compression Ground Rod Connector

YGHR26C12TN Figure 8 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGHR26C12TN

Ground Rod Figure 8 Tap Conn., #2 Str-2/0 Str, 1/2" Ground Rod, UL 467 Listed, Direct Burial in earth or concrete, prefilled with oxide inhibitor, Tin Plate

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHR26C12TN

Connector Type

Tap

Die Index

998;1012

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Yes

Plating Type

Tin

Product Type

Compression

Trade Name

HYTAIL™

Type

Taps

UPC

621945150591

UPC 14 Digit GTIN

00621945150591

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - B Length inch

0.88 in

Dimension - Ground Rod Size

1/2

Dimension - Height fraction

1-47/50 in

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

2 AWG - 2/0 AWG

Conductor - Rod Size

1/2 in

Conductor - Rod Size Range

1/2 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Pallet Quantity

4640