HUBBELL CANADA
YGHS34 Compression Grounding Splice, 500 kcmil Cu
Image of YGHS34 YGHS34 Compression Grounding Splice, 500 kcmil Cu
Image of YGHS34 YGHS34 Compression Grounding Splice, 500 kcmil Cu

YGHS34 Compression Grounding Splice, 500 kcmil Cu

Brand: Burndy

Catalog ID: YGHS34

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: 500 kcmil; 3.19" Length.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGHS34

Connector Type

Splice

Die Index

22

Material

Copper

Physical Attribute - Number of Crimps Required

3

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Inline Splices

Product Type

Compression

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splices

UPC

781810220498

UPC 14 Digit GTIN

00781810220498

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.48 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - Outside Diameter inch

1.24 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

6

Pallet Quantity

2784