HUBBELL CANADA
YGIBS285502N Structural Steel Compression Grounding Connector
Image of YGIBS285502N YGIBS285502N Structural Steel Compression Grounding Connector
Image of YGIBS285502N YGIBS285502N Structural Steel Compression Grounding Connector

YGIBS285502N Structural Steel Compression Grounding Connector

Brand: Burndy

Catalog ID: YGIBS285502N

GROUNDLINK™ Connector, Cable to Steel, 2 AWG-4/0 AWG, Angled Flange, 0.462"-0.550" Thickness, 2-Hole, 1/2" Stud, 1.75" Spacing

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROX™ E compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGIBS285502N

Connector Type

Tap

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cable to Steel/Bar

Product Type

Compression

Sub Brand

HYGROUND, GROUNDLINK

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810035023

UPC 14 Digit GTIN

00781810035023

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

0.462" - 0.550"

Dimension - I Beam Thickness Range inch

0.438;0.450;0.475;0.500

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

6

Pallet Quantity

594