HUBBELL CANADA
YGL29C29 Cross Grid, Cu Wire or Rod/Rebar Run to Cu Wire Tap
Image of YGL29C29 YGL29C29 Cross Grid, Cu Wire or Rod/Rebar Run to Cu Wire Tap

YGL29C29 Cross Grid, Cu Wire or Rod/Rebar Run to Cu Wire Tap

Brand: Burndy

Catalog ID: YGL29C29

Copper Compression Cross Grid Connector, 2 AWG (Str)-250 kcmil or 1/2"-5/8" Rod or #3-4 Rebar, 2 AWG (Str)-250 kcmil.

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGL29C29

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGROUND, HYGRID

Trade Name

HYGRID™

Type

Taps

UPC

781810220023

UPC 14 Digit GTIN

00781810220023

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.50 in

Dimension - L Length Overall mm

64 mm

Dimension - Length BB inch

0.75 in

Dimension - Length Overall inch

2.50 in

Dimension - Pad Width inch

1.66 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size A Range

2 AWG-250 kcmil

Conductor - Copper Str Size B

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size B Range

2 AWG-250 kcmil

Conductor - Rebar Size A

3 ;4

Conductor - Rebar Size A Range

3 -4

Conductor - Rod Size A

1/2 in;5/8 in

Conductor - Rod Size A Range

1/2 in-5/8 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

20

Pallet Quantity

2400