HUBBELL CANADA
Image of YGL2C2 YGL2C2 Cross Grid, Cu Wire Run to Cu Wire Tap

YGL2C2 Cross Grid, Cu Wire Run to Cu Wire Tap

Brand: Burndy

Catalog ID: YGL2C2

Copper Compression Cross Grid Connector, 6 AWG ( Sol.) - 2 AWG (Str.), 6 AWG ( Sol.) - 2 AWG (Str.).

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGL2C2

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGRID

Trade Name

HYGRID™

Type

Taps

UPC

781810220009

UPC 14 Digit GTIN

00781810220009

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.31 in

Dimension - L Length Overall mm

64 mm

Dimension - Length BB inch

0.75 in

Dimension - Length Overall inch

2.50 in

Dimension - Pad Width inch

1.09 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size A Range

6 AWG-2 AWG

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size B Range

6 AWG-2 AWG

Conductor - Copper Str Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size A Range

6 AWG-2 AWG

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size B Range

6 AWG-2 AWG

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

25

Pallet Quantity

6000