

Brand: Burndy
Catalog ID: YGL34C34TN
Catalog Number
YGL34C34TN
Connector Type
Tap
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cross Grid Connections
Product Type
Compression
Trade Name
HYGRID™
Type
Taps
UPC
781810110959
UPC 14 Digit GTIN
00781810110959
Dimension - B Length fraction
1-1/9 in
Dimension - B Length inch
1.10 in
Dimension - D inch
0.75 in
Dimension - L Length Overall mm
75 mm
Dimension - Length Overall inch
2.94 in
Dimension - Pad Width inch
2.28 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size A Range
250 kcmil-500 kcmil
Conductor - Copper Str Size B
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size B Range
250 kcmil-500 kcmil
Conductor - Rebar Size A
5 ;6
Conductor - Rebar Size A Range
5 -6
Conductor - Rod Size A
5/8 in;3/4 in
Conductor - Rod Size A Range
5/8 in-3/4 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
6
Pallet Quantity
720