

Brand: Burndy
Catalog ID: YGLR29C34TN
Catalog Number
YGLR29C34TN
Connector Type
Tap
Die Index
997
Die Index - Element B
1011
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
Yes
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cross Grid Connections
Product Type
Compression
Trade Name
GRIDLOK™
Type
Taps
UPC
781810131220
UPC 14 Digit GTIN
00781810131220
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - D inch
0.50 in
Dimension - Ground Rod Size
3/4
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
67 mm
Dimension - Length BB inch
0.88 in
Dimension - Length Overall inch
2.63 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size A Range
2 AWG-250 kcmil
Conductor - Rebar Tap
5;6
Conductor - Rod Size B
3/4 in
Conductor - Rod Size B Range
3/4 in
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
6
Pallet Quantity
1440