HUBBELL CANADA
YGS29 Compression Grounding Splice, 250 kcmil Cu
Image of YGS29 YGS29 Compression Grounding Splice, 250 kcmil Cu
Image of YGS29 YGS29 Compression Grounding Splice, 250 kcmil Cu

YGS29 Compression Grounding Splice, 250 kcmil Cu

Brand: Burndy

Catalog ID: YGS29

HYGROUND® Grounding Irreversible Compression Splice; Accommodates: 250 kcmil; 2.93" Length.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGS29

Connector Type

Splice

Die Index

16

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Inline Splices

Product Type

Compression

Trade Name

HYLINK™

Type

Splices

UPC

781810220436

UPC 14 Digit GTIN

00781810220436

Dimensions

Dimension - B Length fraction

1-4/7 in

Dimension - B Length inch

1.57 in

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.37 in

Dimension - Outside Diameter inch

0.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B;UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

9600