
Brand: Burndy
Catalog ID: YGT275
Catalog Number
YGT275
Connector Type
To be connected to suitable YGHR or YGLR or YGHP
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
HYGROUND®
UPC
781810002148
UPC 14 Digit GTIN
00781810002148
Dimension - D inch
2.75 in
Dimension - Ground Rod Size
3/4
Dimension - Height fraction
5-1/2 in
Dimension - Height inch
5.50 in
Dimension - Height mm
139.7 mm
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
Rod-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
To be connected to suitable YGHR or YGLR or YGHP