

Brand: Burndy
Catalog ID: YH298CWC
Application
Wire Tap
Catalog Number
YH298CWC
Color Code
Purple
Connector Type
H-TAP W/BLK COVER
Die Index
654
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Compression
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810000304
UPC 14 Digit GTIN
00781810000304
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
0.90 in
Dimension - Strip Length inch
1-1/16
Dimension - Width inch
1.52 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex G Tap
14;8
Conductor - Copper Flex G Tap Range
8 AWG-14 AWG
Conductor - Copper Flex H Tap
14;8
Conductor - Copper Flex H Tap Range
8 AWG-14 AWG
Conductor - Copper Flex I Run
4/0 AWG-2 AWG
Conductor - Copper Flex I Tap
14;8
Conductor - Copper Flex I Tap Range
8 AWG-14 AWG
Conductor - Copper Flex K Run
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex K Tap
14;8
Conductor - Copper Flex K Tap Range
8 AWG
Conductor - Copper Flex M Run
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex M Tap
14;8
Conductor - Copper Str Run
2;1;1/0;2/0;3/0;4/0;250
Conductor - Copper Str Run Range
250 KCMIL-2 AWG
Conductor - Copper Str Tap
14;12;10;9;8
Conductor - Copper Str Tap Range
8 AWG-14 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
H-TAP W/BLK COVER
Carton Quantity
25
Pallet Quantity
2250