
Brand: Burndy
Catalog ID: YHD350
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHD350
Die Index
D3
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMP™
Type
YHD
UPC
781810139301
UPC 14 Digit GTIN
00781810139301
Dimension - Height fraction
1-21/50 in
Dimension - Height inch
1.42 in
Dimension - Height mm
36.1 mm
Dimension - L Length Overall mm
57 mm
Dimension - Length Overall inch
2.25 in
Dimension - Width fraction
89/100 in
Dimension - Width inch
0.89 in
Dimension - Width mm
23 mm
Package Height
2.75 in
Package Length
13.3 in
Package Weight
4.45 lb
Package Width
4.75 in
Conductor - ACSR Cmpt Run
1/0 AWG;2/0 AWG
Conductor - ACSR Cmpt Run Range
1/0 AWG-2/0 AWG
Conductor - ACSR Cmpt Tap
1 AWG;1/0 AWG;3/0 AWG;2/0 AWG
Conductor - ACSR Cmpt Tap Range
1 AWG-2/0 AWG
Conductor - ACSR Str Run
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range
3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Tap Range
1 (6/1) Robin AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Run
3/0-4/0
Conductor - AL Str Run Range
3/0-4/0
Conductor - AL Str Tap
2/0 AWG;3/0 AWG
Conductor - AL Str Tap Range
2/0 AWG-3/0 AWG
Conductor - Copper Solid Run
250 - 300
Conductor - Copper Solid Run Range
250 - 300
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-3/0 AWG
Conductor - Copper Str Run
3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Tap
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
1 AWG-2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
200
Pallet Quantity
3200