
Brand: Burndy
Catalog ID: YHD7
Application
For Accommodate Combinations Of Aluminum To Copper, And Aluminum To Aluminum Conductors
Catalog Number
YHD7
Die Index
D3
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
LOKTAP
Trade Name
LOKTAP™
Type
YHN
UPC
781810139165
UPC 14 Digit GTIN
00781810139165
Dimension - Height fraction
1-2/5 in
Dimension - Height inch
1.40 in
Dimension - Height mm
35.6 mm
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.52 in
Dimension - Width fraction
21/25 in
Dimension - Width inch
0.84 in
Dimension - Width mm
21 mm
Package Height
2.75 in
Package Length
13.4 in
Package Weight
4.23 lb
Package Width
4.75 in
Conductor - ACSR Cmpt Run
3/0 AWG;4/0 AWG;266.8 kcmil
Conductor - ACSR Cmpt Run Range
3/0 AWG-266.8 kcmil
Conductor - ACSR Cmpt Tap
3/0 AWG;4/0 AWG;266.8 kcmil
Conductor - ACSR Cmpt Tap Range
3/0 AWG-266.8 kcmil
Conductor - ACSR Str Run
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range
3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap Range
3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Run
250 kcmil;300 kcmil
Conductor - AL Str Run Range
250 kcmil-300 kcmil
Conductor - AL Str Tap
3/0 AWG;4/0 AWG
Conductor - AL Str Tap Range
3/0 AWG-4/0 AWG
Conductor - Copper Solid Run
250 kcmil;300 kcmil
Conductor - Copper Solid Run Range
250 kcmil-300 kcmil
Conductor - Copper Solid Tap
250 kcmil, 300 kcmil
Conductor - Copper Solid Tap Range
250 kcmil - 300 kcmil
Conductor - Copper Str Run
3/0 AWG, 4/0 AWG
Conductor - Copper Str Run Range
250 kcmil-300 kcmil
Conductor - Copper Str Tap
3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
3/0 AWG-4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
200
Pallet Quantity
3200