

Brand: Burndy
Catalog ID: YHN450
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHN450
Die Index
N
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Compression Tap Connectors>H-Taps
Product Type
Compression
Sub Brand
HYCRIMP
Trade Name
HYCRIMP™
Type
YHN
UPC
781810139400
UPC 14 Digit GTIN
00781810139400
Dimension - Height inch
1.86 in
Dimension - Height mm
52.1 mm
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.50 in
Dimension - Width fraction
1-1/4 in
Dimension - Width inch
1.25 in
Dimension - Width mm
32 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Run
266.8 kcmil;477 kcmil
Conductor - ACSR Cmpt Run Range
266.8 kcmil-477 kcmil
Conductor - ACSR Cmpt Tap
266.8 kcmil;336.4 kcmil;477 (18/1)
Conductor - ACSR Cmpt Tap Range
266.8 kcmil-477 (18/1)
Conductor - ACSR Str Run
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Partridge kcmil;266.8 (26/7) Owl kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin AWG-397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Tap
4/0 (6/1) Penquin AWG;266.8 (26/7) Owl kcmil;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Tap Range
4/0 (6/1) Penquin AWG-397.5 (18/1) Chickadee kcmil
Conductor - AL Str Run
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Run Range
4/0 AWG-400 kcmil
Conductor - AL Str Tap
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Tap Range
4/0 AWG-400 kcmil
Conductor - Copper Solid Tap
336 - 477
Conductor - Copper Solid Tap Range
336 - 477
Conductor - Copper Str Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil
Conductor - Copper Str Run Range
4/0 AWG-400 kcmil
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil
Conductor - Copper Str Tap Range
4/0 AWG-400 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
1200