HUBBELL CANADA
Image of YHN500J1496 YHN500J1496, Stirrup
Image of YHN500J1496 YHN500J1496, Stirrup

YHN500J1496, Stirrup

Brand: Burndy

Catalog ID: YHN500J1496

HYCRIMP™ STIRRUP.

HYCRIMP STIRRUP

General

Catalog Number

YHN500J1496

Connector Type

H-Tap

Die Index

N

Material

Aluminum

Material - Bail

Copper

Plated

Yes

Plating Type

Tin

Product Type

Compression

Trade Name

HYCRIMP™

Type

Bail

UPC

781810081174

UPC 14 Digit GTIN

00781810081174

Dimensions

Dimension - B Length fraction

2/1 in

Dimension - B Length inch

2.00 in

Dimension - D inch

4.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

394 mm

Dimension - Length Overall inch

15.5 in

Dimension - Pad Width inch

5.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG-477. (30/7) Hen kcmil

Conductor - AL Str Size

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

4/0 AWG-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

15

Pallet Quantity

540