HUBBELL CANADA
Image of YHO1 YHO1, H-shaped Aluminum Connector
Image of YHO1 YHO1, H-shaped Aluminum Connector
play
3D View
play
360 View
+2
Image of YHO1 YHO1, H-shaped Aluminum Connector

YHO1, H-shaped Aluminum Connector

Brand: Burndy

Catalog ID: YHO1

Wide Range, universal figure H shaped aluminum connector. Massive aluminum design minimizes effects of galvanic corrosion. Pre-filled with PENETROX and strip sealed to limit oxide growth and increase the life of the connection,1.11 H,1.25 L,.67 W.

  • LOKTAP™ compression connectors are high quality, range-taking devices accommodating many combinations of conductor
  • LOKTAP™ connectors feature a C groove on both sides of the connector for use in street lighting applications

General

Application

For Copper, Aluminum Or ACSR And Compact Conductors

Catalog Number

YHO1

Die Index

O

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>H-Taps

Product Type

Compression

Sub Brand

LOKTAP

Trade Name

LOKTAP™

Type

YHO

UPC

781810139011

UPC 14 Digit GTIN

00781810139011

Dimensions

Dimension - Height fraction

1-11/100 in

Dimension - Height inch

1.11 in

Dimension - Height mm

28.2 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

67/100 in

Dimension - Width inch

0.67 in

Dimension - Width mm

17 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Cmpt Run

#6;4 AWG;3 AWG;2 AWG;#1

Conductor - ACSR Cmpt Run Range

#6-#1

Conductor - ACSR Cmpt Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - ACSR Cmpt Tap Range

6 AWG-1 AWG

Conductor - ACSR Str Run

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Run Range

6 (6/1) Turkey AWG-2 (7/1) Sparate AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG-2 (7/1) Sparate AWG

Conductor - AL Str Run

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - AL Str Run Range

6 AWG-1 AWG

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

6 AWG-2 AWG

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Run Range

6 AWG-1 AWG

Conductor - Copper Solid Tap

#6;5 AWG;4 AWG;3 AWG;2 AWG;#1

Conductor - Copper Solid Tap Range

#6-#1

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Run Range

6 AWG-1 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

350

Pallet Quantity

11550