HUBBELL CANADA
YHSA10K10RK, Heat Shrink Ring Tongue Terminal, #12-10 AWG, #10 Stud
Image of YHSA10K10RK YHSA10K10RK, Heat Shrink Ring Tongue Terminal, #12-10 AWG, #10 Stud
Image of YHSA10K10RK YHSA10K10RK, Heat Shrink Ring Tongue Terminal, #12-10 AWG, #10 Stud
Discontinued

YHSA10K10RK, Heat Shrink Ring Tongue Terminal, #12-10 AWG, #10 Stud

Brand: Burndy

Catalog ID: YHSA10K10RK

Cu Heat Shrink Ring Tongue Terminal For 12 - 10 AWG and #10 Stud, Tin Plated

General

Catalog Number

YHSA10K10RK

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Heat shrink

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

HYDENT™

UPC

781810477298

UPC 14 Digit GTIN

00781810477298

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

4.00 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.18 in

Dimension - N inch

0.18 in

Dimension - Pad Width inch

0.34 in

Dimension - Strip Length inch

5/16 in

Dimension - Stud Size inch

#10

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Packaging Type

Bag