HUBBELL CANADA
YHSA14K14RK, Heat Shrink Ring Tongue Terminal, #16-14 AWG, 3/8" Stud
Image of YHSA14K14RK YHSA14K14RK, Heat Shrink Ring Tongue Terminal, #16-14 AWG, 3/8" Stud
Image of YHSA14K14RK YHSA14K14RK, Heat Shrink Ring Tongue Terminal, #16-14 AWG, 3/8" Stud
Discontinued

YHSA14K14RK, Heat Shrink Ring Tongue Terminal, #16-14 AWG, 3/8" Stud

Brand: Burndy

Catalog ID: YHSA14K14RK

Heat Shrink Ring Tongue Terminal For 16 - 14 AWG and 1/4 Stud.

General

Catalog Number

YHSA14K14RK

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

HYDENT™

UPC

781810477274

UPC 14 Digit GTIN

00781810477274

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.26 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.40 in

Dimension - N inch

0.23 in

Dimension - Pad Width inch

0.47 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Packaging Type

Bag