

Brand: Burndy
Catalog ID: YHSA14K38RK
Catalog Number
YHSA14K38RK
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Product Family
COMPRESSION
Product Type
TERMINAL
Trade Name
HYDENT™
UPC
781810477281
UPC 14 Digit GTIN
00781810477281
Dimension - B Length fraction
2/9 in
Dimension - B Length inch
0.22 in
Dimension - Bolt Size fraction
3/8
Dimension - Hole Size fraction
2/5
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.45 in
Dimension - N inch
0.28 in
Dimension - Pad Width inch
0.56 in
Dimension - Strip Length inch
5/16
Dimension - Stud Size inch
3/8
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
100
Packaging Type
Bag