HUBBELL CANADA
YHSA18K8RK, Heat Shrink Ring Tongue Terminal, #22-18 AWG, #8 Stud
Image of YHSA18K8RK YHSA18K8RK, Heat Shrink Ring Tongue Terminal, #22-18 AWG, #8 Stud
Image of YHSA18K8RK YHSA18K8RK, Heat Shrink Ring Tongue Terminal, #22-18 AWG, #8 Stud
Discontinued

YHSA18K8RK, Heat Shrink Ring Tongue Terminal, #22-18 AWG, #8 Stud

Brand: Burndy

Catalog ID: YHSA18K8RK

Heat Shrink Ring Tongue Terminal For 22 - 18 AWG and #8 Stud.

General

Catalog Number

YHSA18K8RK

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

HYDENT™

UPC

781810477212

UPC 14 Digit GTIN

00781810477212

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

1/6

Dimension - Hole Size inch

0.17 in

Dimension - Hole Size mm

4 mm

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.18 in

Dimension - N inch

0.17 in

Dimension - Pad Width inch

0.32 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

#8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Packaging Type

Bag