HUBBELL CANADA
YHSFQ10F25X03, Heat Shrink Female Disc. 12-10 AWG, .25 x .03
Image of YHSFQ10F25X03 YHSFQ10F25X03, Heat Shrink Female Disc. 12-10 AWG, .25 x .03
Image of YHSFQ10F25X03 YHSFQ10F25X03, Heat Shrink Female Disc. 12-10 AWG, .25 x .03

YHSFQ10F25X03, Heat Shrink Female Disc. 12-10 AWG, .25 x .03

Brand: Burndy

Catalog ID: YHSFQ10F25X03

Fully Insulated Heat Shrink Female Quick Disconnect For 12 - 10 AWG (.25 x .03).

YHSFQ10F25X03.

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSFQ10F25X03

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810477168

UPC 14 Digit GTIN

00781810477168

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - L Length Overall mm

34 mm

Dimension - Length Overall inch

1.34 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

100

Packaging Type

Bag

Pallet Quantity

1