HUBBELL CANADA
YHSQ18F11X02D, Heat Shrink Female Quick Disconnect, #18-22 AWG
Image of YHSQ18F11X02D YHSQ18F11X02D, Heat Shrink Female Quick Disconnect, #18-22 AWG
Image of YHSQ18F11X02D YHSQ18F11X02D, Heat Shrink Female Quick Disconnect, #18-22 AWG
Discontinued

YHSQ18F11X02D, Heat Shrink Female Quick Disconnect, #18-22 AWG

Brand: Burndy

Catalog ID: YHSQ18F11X02D

Cu Heat Shrink Insul Female Quick Disconnect, 18-22 AWG, 1.42" L, 0.11" W, Serrated bbl, Red(Insul Color).

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Conductor Strip Length: 5/16 IN

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ18F11X02D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Material

Copper

Plated

Y

Plating Type

Tin Plated

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810525456

UPC 14 Digit GTIN

00781810525456

Dimensions

Dimension - B Length inch

0.17 in

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.42 in

Dimension - Pad Width inch

0.11 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

18 AWG - 22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

1200