HUBBELL CANADA
YHSQ18F25X03RK, Heat Shrink Female Quick Disconnect, #22-18 AWG
Image of YHSQ18F25X03RK YHSQ18F25X03RK, Heat Shrink Female Quick Disconnect, #22-18 AWG
Image of YHSQ18F25X03RK YHSQ18F25X03RK, Heat Shrink Female Quick Disconnect, #22-18 AWG
Discontinued

YHSQ18F25X03RK, Heat Shrink Female Quick Disconnect, #22-18 AWG

Brand: Burndy

Catalog ID: YHSQ18F25X03RK

Cu Heat Shrink Insul Female Quick Disconnect, 18-22 AWG, 1.27" L, 0.30" W, Tin plated

General

Catalog Number

YHSQ18F25X03RK

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

HYDENT™

UPC

781810477366

UPC 14 Digit GTIN

00781810477366

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

100

Packaging Type

Bag