

Brand: Burndy
Catalog ID: YHSQ18M25X03RK
Catalog Number
YHSQ18M25X03RK
Connector Type
Male Quick Disconnect
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Plated
Y
Plating Type
Tin
Product Family
COMPRESSION
Product Type
TERMINAL
Trade Name
HYDENT™
UPC
781810477373
UPC 14 Digit GTIN
00781810477373
Dimension - B Length fraction
2/9 in
Dimension - B Length inch
0.22 in
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in
Dimension - Pad Width inch
0.25 in
Dimension - Strip Length inch
5/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Size
22 - 18 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Male Quick Disconnect
Carton Quantity
100
Packaging Type
Bag