HUBBELL CANADA
YIPC368CWC, Aluminum Compression H-Tap, Run: 600 kcmil AL PV Wire; Tap: #10-8 AWG CU PV Wire
Image of YIPC368CWC YIPC368CWC, Aluminum Compression H-Tap, Run: 600 kcmil AL PV Wire; Tap: #10-8 AWG CU PV Wire

YIPC368CWC, Aluminum Compression H-Tap, Run: 600 kcmil AL PV Wire; Tap: #10-8 AWG CU PV Wire

Brand: Burndy

Catalog ID: YIPC368CWC

Compression Flexible Trunk Solution (CFTS) for solar applications. Connector is cULus Listed 486A-486B Wire Connector standard with a voltage rating of 2kV, compliant with UL 486D Sealed Wire Connector Standard Sequence E Rain and Sequence H Sunlight Resistance with a voltage rating of 1.5kV, UL 94 V-0 Flammability Rating. Run Accommodates: 600 kcmil Aluminum PV cable rated 2kV and 90 Degree C. Tap Accommodates: 1-to-4 #10 AWG-8 AWG Copper concentric or compact PV cable rated 2kV and 90 Degree C. Kit includes: H-Tap AL Extrusion, Plastic Cover, and Installation Instructions

  • Connector & Cover Assembly sold as a kit, includes installation instructions
  • UL Listed Sealed Wire Connector System with Raintight Rating and Sunlight Resistance. Category ZMWQ testing in accordance with UL486D
  • Connector Piercing Features: Main/Run groove has three insulating piercing teeth and two insulation piercing legs to maintain connectivity and thermal stability
  • Cover: Polycarbonate material UL 94 V-O flame rating and sunlight/UV resistant
  • Connector placement guide for proper seating of connector to cover

General

Application

Wire Tap

Catalog Number

YIPC368CWC

Connector Type

H-Tap

Die Index

600

Trade Name

HYPIERCE™

Type

Compression Taps

UPC

621945688162

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Industry Standard(s)

UL 468A-468B

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

14

Pallet Quantity

1