HUBBELL CANADA
YKA2C2N, Copper Disconnectable Terminal w/Fixed Hardware
Image of YKA2C2N YKA2C2N, Copper Disconnectable Terminal w/Fixed Hardware
Image of YKA2C2N YKA2C2N, Copper Disconnectable Terminal w/Fixed Hardware
Discontinued

YKA2C2N, Copper Disconnectable Terminal w/Fixed Hardware

Brand: Burndy

Catalog ID: YKA2C2N

HYLUG™, Copper Disconnectable Compression Terminal, With Fixed H/W, 2 Holes, #2 Str Cu, 1/2" Stud.

  • Tin-plated copper compression terminal with fixed hardware for making disconnectable tap or jumper connections
  • Used with slotted Type YTA-2N T-Tap or YSA-R-2N terminal
  • Supplied with tin-plated silicon bronze bolts and washer-face nuts

General

Catalog Number

YKA2C2N

Connector Type

Terminal

Die Index

163

Material

Copper

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Product Type

Compression

Trade Name

HYLUG™

UPC

781810014721

UPC 14 Digit GTIN

00781810014721

Dimensions

Dimension - B Length fraction

1-4/57 in

Dimension - B Length inch

1.07 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

129 mm

Dimension - Length Overall inch

5.06 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.5 in

Dimension - Pad Width inch

0.88 in

Dimension - Strip Length inch

1- 3/16 in

Dimension - Stud Size inch

1/2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

1800