

Brand: Burndy
Catalog ID: YKA6C2N
Catalog Number
YKA6C2N
Connector Type
Terminal
Die Index
163
Material
Copper
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Product Type
Compression
UPC
781810000434
UPC 14 Digit GTIN
00781810000434
Dimension - B Length fraction
1-4/57 in
Dimension - B Length inch
1.07 in
Dimension - Bolt Size fraction
1/2
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
129 mm
Dimension - Length Overall inch
5.06 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.5 in
Dimension - Pad Width inch
0.88 in
Dimension - Strip Length inch
1- 3/16 in
Dimension - Stud Size inch
1/2 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Carton Quantity
10
Pallet Quantity
2400