

Brand: Burndy
Catalog ID: YNA36R
Catalog Number
YNA36R
Connector Type
Terminal
Die Index
720
Material
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>AAC/ACAR>Terminals
Product Type
Compression
Trade Name
HYLUG™
UPC
781810822005
UPC 14 Digit GTIN
00781810822005
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
241 mm
Dimension - Length Overall inch
9.47 in
Dimension - Outside Diameter inch
1.41 in
Dimension - Pad Width inch
1.96 in
Dimension - Width fraction
1.96 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican-477.0 (30/7) Hen
Conductor - AL Str Size
500;550;556.5
Conductor - AL Str Size Range
500-556.5
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Orientation
Straight
Carton Quantity
15
Pallet Quantity
2160