HUBBELL CANADA
Image of YNA49RT90 YNA49RT90, ACSR - Compression Terminal
Image of YNA49RT90 YNA49RT90, ACSR - Compression Terminal

YNA49RT90, ACSR - Compression Terminal

Brand: Burndy

Catalog ID: YNA49RT90

Aluminum Compression terminal, 900-954 kcmil, 90 Deg, 345 kV.

  • ACSR Compression Terminal
  • 90 Degre Angle

General

Catalog Number

YNA49RT90

Connector Type

Terminal

Die Index

727

Material

Aluminum

Material Type - Sleeve

Aluminum

Physical Attribute - Pad Orientation

90 Degree

Prefilled Oxide Inhibitor

Y

Product Family

Transmission>ACSR>Terminals

Product Type

Compression

Trade Name

HYLUG™

UPC

781810100059

UPC 14 Digit GTIN

00781810100059

Dimensions

Dimension - B Length inch

5.18 in

Dimension - L Length Overall mm

167 mm

Dimension - Length Overall inch

6.56 in

Dimension - Outside Diameter inch

1.97 in

Dimension - Pad Width inch

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size

1000 (61);1100 (61);1200 (61)

Conductor - ACAR Str Size Range

1000 (61)-1200 (61)

Conductor - ACSR Str Size

900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch

Conductor - ACSR Str Size Range

900 (54/7) Canary-1113 (54/19) Finch

Conductor - AL Str Size

1033.5;1100;1192.5;1200;1272.2

Conductor - AL Str Size Range

1033.5-1272.2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Orientation

90 Degree

Logistics

Carton Quantity

5

Pallet Quantity

450