HUBBELL CANADA
Image of YNA54RT15 YNA54RT15, ACSR - 15 Degree Compression Terminal
Image of YNA54RT15 YNA54RT15, ACSR - 15 Degree Compression Terminal

YNA54RT15, ACSR - 15 Degree Compression Terminal

Brand: Burndy

Catalog ID: YNA54RT15

HYLUG™, Aluminum Compression terminal, 1431 Kcmil ACSR,1590-1600 Kcmil Aluminum,1534 Kcmil ACAR, Cable to Flat, 15 Deg, Terminal available with H/W.

  • ACSR Compression Terminal
  • 15 Degree Angle

General

Catalog Number

YNA54RT15

Connector Type

Terminal

Die Index

728

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Product Family

Transmission>ACSR>Terminals

Product Type

Compression

Trade Name

HYLUG™

UPC

781810096192

UPC 14 Digit GTIN

00781810096192

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

356 mm

Dimension - Length Overall inch

14.02 in

Dimension - Outside Diameter inch

2.25 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size

1534 KCMIL

Conductor - ACAR Str Size Range

1534 KCMIL

Conductor - ACSR Str Size

1431 (54/19) Plover

Conductor - ACSR Str Size Range

1431 (54/19) Plover

Conductor - AL Str Size

1590 kcmil - 1600 kcmil

Conductor - AL Str Size Range

1590 kcmil - 1600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Orientation

15 Degree

Logistics

Carton Quantity

4

Pallet Quantity

360