HUBBELL CANADA
Image of YNA594RT15 YNA594RT15, Aluminum Terminal, 4-hole, 15° Angle
Image of YNA594RT15 YNA594RT15, Aluminum Terminal, 4-hole, 15° Angle

YNA594RT15, Aluminum Terminal, 4-hole, 15° Angle

Brand: Burndy

Catalog ID: YNA594RT15

HYLUG™, Al Tube Compression Terminal, 15 Deg Bent, 4 Holes, 2300 Kcmil ACSR, 2500 Kcmil Al, 2267-2500 Kcmil ACAR, 1.75" Spacing.

  • Aluminum Compression Terminal
  • 15 Degree Angle
  • 4-Hole Pad

General

Catalog Number

YNA594RT15

Connector Type

Terminal

Die Index

740

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree Angle

Prefilled Oxide Inhibitor

Y

Product Family

Transmission>ACSR>Terminals

Product Type

Compression

Trade Name

HYLUG™

UPC

781810016435

UPC 14 Digit GTIN

00781810016435

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

343 mm

Dimension - Length Overall inch

13.5 in

Dimension - Outside Diameter inch

2.6 in

Dimension - Pad Width inch

3.7 in

Dimension - Width fraction

3.70 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size

2267 KCML - 2500 KCMIL

Conductor - ACAR Str Size Range

2267 KCML - 2500 KCMIL

Conductor - ACSR Str Size

2300 KCMIL

Conductor - ACSR Str Size Range

2300 KCMIL

Conductor - AL Str Size

2500 KCMIL

Conductor - AL Str Size Range

2500 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Orientation

15 Degree Angle

Logistics

Carton Quantity

5

Pallet Quantity

450