HUBBELL CANADA
Image of YPC38R26UG3 YPC38R26UG3, Figure 6-shaped Connector
Image of YPC38R26UG3 YPC38R26UG3, Figure 6-shaped Connector

YPC38R26UG3, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC38R26UG3

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors.

  • Figure 6-Shaped Connector
  • Separates Run and Tap Wires

General

Catalog Number

YPC38R26UG3

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>YPC Figure 6

Product Type

Compression

Trade Name

CRIMPIT™

UPC

781810088586

UPC 14 Digit GTIN

00781810088586

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1