HUBBELL CANADA
YRB2828T, Copper - Compression Reducer
Image of YRB2828T YRB2828T, Copper - Compression Reducer
Image of YRB2828T YRB2828T, Copper - Compression Reducer

YRB2828T, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB2828T

Copper HYREDUCER™; 2.84 in L; Hot Tin Dipped; 4/0 (.528) (Barrel A); 4/0 (.528) (Barrel B).

Copper Compression Reducer

General

Catalog Number

YRB2828T

Color Code

Purple

Die Index

15

Material

Copper

Product Family

Utility Overhead & Underground Distribution>Splices>Reducing Sleeves

Product Type

Compression

Trade Name

HYREDUCER™

UPC

781810367827

UPC 14 Digit GTIN

00781810367827

Dimensions

Dimension - B Length inch

1.16 in

Dimension - Length Overall inch

2.84 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Strip Length inch

1-7/32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

14400