

Brand: Burndy
Catalog ID: YRB28U1TW
Catalog Number
YRB28U1TW
Color Code
White
Connector Type
Reducer
Die Index
298
Material
Aluminum
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Splices>Reducing Sleeves
Product Type
Compression
Trade Name
HYREDUCER™
UPC
781810192689
UPC 14 Digit GTIN
00781810192689
Dimension - B Length inch
1.53 in
Dimension - Length Overall inch
3.69 in
Dimension - Outside Diameter inch
0.85 in
Dimension - Strip Length inch
1-5/8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size A
4/0 (19 STR) AWG
Conductor - AL Str Size B
#1 (19 STR) AWG
Conductor - Copper Str Size A
4/0 (19 STR) AWG
Conductor - Copper Str Size B
#1 (19 STR) AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Reducer
Carton Quantity
50
Pallet Quantity
9000