HUBBELL CANADA
YRB2U2TTN, Copper HYREDUCER Splice, Tin Plated
Image of YRB2U2TTN YRB2U2TTN, Copper HYREDUCER Splice, Tin Plated
Image of YRB2U2TTN YRB2U2TTN, Copper HYREDUCER Splice, Tin Plated

YRB2U2TTN, Copper HYREDUCER Splice, Tin Plated

Brand: Burndy

Catalog ID: YRB2U2TTN

HYREDUCER™, Tin plated, 3.25 in long.

  • Copper Compression Reducer Splice
  • Tin Plated

General

Catalog Number

YRB2U2TTN

Connector Type

Reducer

Die Index

14;296

Material

Aluminum

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Splices>Reducing Sleeves

Product Type

Compression

Trade Name

HYREDUCER™

UPC

781810439388

UPC 14 Digit GTIN

00781810439388

Dimensions

Dimension - B Length inch

1.35 in

Dimension - Length Overall inch

3.25 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Strip Length inch

1-7/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size A

2 AWG

Conductor - AL Str Size B

2 AWG

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size B

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

50

Pallet Quantity

14800