HUBBELL CANADA
YRB3028TTN, Copper - Compression Reducer
Image of YRB3028TTN YRB3028TTN, Copper - Compression Reducer
Image of YRB3028TTN YRB3028TTN, Copper - Compression Reducer

YRB3028TTN, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB3028TTN

HYREDUCER™, Tin plated, 3.25 in long.

  • Copper Compression Reducer Splice
  • Tin Plated

General

Catalog Number

YRB3028TTN

Color Code

White

Die Index

17;298

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Splices>Reducing Sleeves

Product Type

Compression

Trade Name

HYREDUCER™

UPC

781810439401

UPC 14 Digit GTIN

00781810439401

Dimensions

Dimension - B Length inch

1.22 in

Dimension - Length BB inch

1.22 in

Dimension - Length Overall inch

3.25 in

Dimension - Outside Diameter inch

0.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

300 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

5800