HUBBELL CANADA
YRB31U28TW, Aluminum - Compression Reducer
Image of YRB31U28TW YRB31U28TW, Aluminum - Compression Reducer
Image of YRB31U28TW YRB31U28TW, Aluminum - Compression Reducer

YRB31U28TW, Aluminum - Compression Reducer

Brand: Burndy

Catalog ID: YRB31U28TW

HYREDUCER™, Hot Tin dipped, 5.43 in long.

  • Aluminum Compression Reducer Splice
  • Hot Tin Dipped

General

Catalog Number

YRB31U28TW

Color Code

Brown

Connector Type

Reducer

Die Index

299

Material

Aluminum

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Splices>Reducing Sleeves

Product Type

Compression

Trade Name

HYREDUCER™

UPC

781810192719

UPC 14 Digit GTIN

00781810192719

Dimensions

Dimension - B Length fraction

2-17/50 in

Dimension - B Length inch

2.34 in

Dimension - Length Overall inch

5.43 in

Dimension - Strip Length inch

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size A

350 kcmil

Conductor - AL Str Size B

4/0 AWG

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

8

Pallet Quantity

2368