
Brand: Burndy
Catalog ID: YS25LBOX
Application
Wire Splice
Catalog Number
YS25LBOX
Color Code
Pink
Die Index
12
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS-L, Standard Barrel
UPC
781810556009
UPC 14 Digit GTIN
00781810556009
Dimension - B Length fraction
7/8 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Strip Length inch
15/16
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
100 (61) Navy
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
1/0 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10