HUBBELL CANADA
Image of YS27UCG1 YS27UCG1, URD Insulator Splice Kit
Image of YS27UCG1 YS27UCG1, URD Insulator Splice Kit

YS27UCG1, URD Insulator Splice Kit

Brand: Burndy

Catalog ID: YS27UCG1

URD Insulator Splice Kit, 3/0 AWG Comp,3/0 Str Al, 3/0 AWG (6-1) ACSR, 3/0 Str Cu, 600 V.

URD Insulator Splice Kit

General

Catalog Number

YS27UCG1

Connector Type

Splice

Die Index

249;840

Insulation

Y

Insulation Type

Diaform

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Type

Compression

UPC

781810187852

UPC 14 Digit GTIN

00781810187852

Dimensions

Dimension - B Length inch

1.9 in

Dimension - Length Overall inch

4.12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size A Range

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size B

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size B Range

3/0 (6/1) Pigeon AWG

Conductor - AL Str Size A

3/0 AWG

Conductor - AL Str Size A Range

3/0 AWG

Conductor - AL Str Size B

3/0 AWG

Conductor - AL Str Size B Range

3/0 AWG

Conductor - Copper Str Size A

3/0 AWG

Conductor - Copper Str Size A Range

3/0 AWG

Conductor - Copper Str Size B

3/0 AWG

Conductor - Copper Str Size B Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Pallet Quantity

1440