HUBBELL CANADA
YS34T, Compression Splice, 500 kcmil Cu, Tapered End
Image of YS34T YS34T, Compression Splice, 500 kcmil Cu, Tapered End

YS34T, Compression Splice, 500 kcmil Cu, Tapered End

Brand: Burndy

Catalog ID: YS34T

500 kcmil CU, Tapered End, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

  • Copper seamless barrel designed with tapered ends per EEI Standard TD160, for use on voltages 5kV through 35kV, this aids in preventing corona emission and simplifies taping for lower installation cost
  • Barrel also features internal chamfer at wire entry to ensure smooth insertion of wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements

General

Application

T-Connector

Catalog Number

YS34T

Color Code

Brown

Connector Type

T-CONNECTOR

Die Index

20

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Plated

Material

COPPER

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS-T, High Voltage, Standard Barrel

UPC

781810001257

Dimensions

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Wire Size

500 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

T-CONNECTOR

Logistics

Carton Quantity

25

Pallet Quantity

4625