HUBBELL CANADA
YS36, Cu Compression Splice, Long Barrel, 600 kcmil
Image of YS36 YS36, Cu Compression Splice, Long Barrel, 600 kcmil
Image of YS36 YS36, Cu Compression Splice, Long Barrel, 600 kcmil

YS36, Cu Compression Splice, Long Barrel, 600 kcmil

Brand: Burndy

Catalog ID: YS36

600 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GREEN Color Code, 22 or 472 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS36

Color Code

Green

Connector Type

LONG BARREL

Die Index

22

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810526255

UPC 14 Digit GTIN

00781810526255

Dimensions

Dimension - B Length inch

2.63 in

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.85 in

Dimension - Strip Length inch

2-11/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE

Wire Size

600 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

6