HUBBELL CANADA
YS37, Compression Splice, 650 kcmil Cu, Long Barrel
Image of YS37 YS37, Compression Splice, 650 kcmil Cu, Long Barrel

YS37, Compression Splice, 650 kcmil Cu, Long Barrel

Brand: Burndy

Catalog ID: YS37

Copper Compression Splice, 650 Kcmil, 6.10" Splice Length, Long Barrel, Tin Plated.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS37

Color Code

Orange

Connector Type

LONG BARREL

Die Index

23

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

UPC

781810080863

UPC 14 Digit GTIN

00781810080863

Dimensions

Dimension - B Length inch

2.75 in

Dimension - L Length Overall mm

155 mm

Dimension - Length Overall inch

6.10 in

Dimension - Strip Length inch

2-13/16

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

650 (127)

Conductor - Copper Str Size

650

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

6