HUBBELL CANADA
Image of YS39 YS39, Cu Compression Splice, 750 kcmil

YS39, Cu Compression Splice, 750 kcmil

Brand: Burndy

Catalog ID: YS39

750 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLACK Color Code, 24 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS39

Color Code

Black

Die Index

24

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810526859

UPC 14 Digit GTIN

00781810526859

Dimensions

Dimension - Strip Length inch

2-7/8

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

750 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6