
Brand: Burndy
Catalog ID: YSCM66
Application
Wire Splice
Catalog Number
YSCM66
Color Code
Brown
Connector Type
Splice
Die Index
10
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSCM
UPC
781810358528
UPC 14 Digit GTIN
00781810358528
Dimension - L Length Overall mm
16 mm
Dimension - Length Overall inch
0.62 in
Dimension - Outside Diameter inch
0.47 in
Dimension - Strip Length inch
3/4
Dimensions
0.62 in x 0.47 in x 0.47 in
Height
0.47 in
Length
0.62 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.47 in
Voltage - Maximum
600 V
Voltage Rating
35 kV
Conductor - Copper Str Size
3 AWG;2 AWG
Conductor - Copper Str Size Range
3 AWG-2 AWG
Conductor - Material
COPPER
Conductor Size
42,750-66,040 CMILS
Conductor Type
CODE
Wire Range
42,750 - 66,040 Circular Mils
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
200
Pallet Quantity
92800