

Brand: Burndy
Catalog ID: YSH3939
Application
For High Voltage (15 KV) Power Cables With Copper Conductors
Catalog Number
YSH3939
Color Code
Yellow
Connector Type
H-Tap
Die Index
KR
Material
Copper
Plated
Yes
Plating Type
Tin
Product Type
Compression
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
Taps
UPC
781810036983
UPC 14 Digit GTIN
00781810036983
Dimension - Height inch
2.97 in
Dimension - Height mm
75.4 mm
Dimension - Length Overall inch
3.00 in
Dimension - Strip Length inch
1 1/2
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Run Range
500-750 kcmil
Conductor - Copper Str Tap
350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Tap Range
350 kcmil-750 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
H-Tap
Carton Quantity
20
Pallet Quantity
1200