HUBBELL CANADA
Image of YSH4444 YSH4444 Compression H-Tap Connector

YSH4444 Compression H-Tap Connector

Brand: Burndy

Catalog ID: YSH4444

Cu Compression Split Y-Splice, Accom: Main- 1000- 750 CODE, 777-500 Flex, 777-750 Flex, Tap- 1000-750 Code, 777- 500 Flex, 350 Flex.

  • Accommodates a wide range of Run/Tap Copper cable combinations including both flexible and code combinations allowing maximum flexibility
  • Tap grooves function independently from each other, use of one tap is required, balance may be used or left empty

General

Catalog Number

YSH4444

Color Code

White

Connector Type

H-Tap

Die Index

1102

Material

Copper

Plated

Yes

Plating Type

Tin

Product Type

Compression

Trade Name

CRIMPIT™

Type

Taps

UPC

781810303245

UPC 14 Digit GTIN

00781810303245

Dimensions

Dimension - Height mm

0 mm

Dimensions

2.5 in x 1.7 in x 3.38 in

Height

3.38 in

Length

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.7 in

Conductor Related

Conductor - Copper Str Run

1000- 750 CODE, 777-500 Flex, 777-750 Flex,

Conductor - Copper Str Run Range

1000- 750 CODE, 777-500 Flex, 777-750 Flex,

Conductor - Copper Str Tap

1000-750 Code, 777- 500 Flex, 350 Flex

Conductor - Copper Str Tap Range

1000-750 Code, 777- 500 Flex, 350 Flex

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

20

Pallet Quantity

960